Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/4 x 7/16" - 3/4 x 7/16" aus GG 22, für Rollenkette nach DIN 8187 - ISO/R 606
Bill of material
Dreifachkettenrad aus GG 22 3/4 x 7/16", für Rollenkette nach DIN 8187 - ISO/R 606 KETTEN FUCHS Artikel-Nr. 323-400-114GG
CNSORDERNO
order number
323-400-114GG
Z
Number of Teeth
114
DE
Dimensions
700.6 mm
DP
Dimensions
691.36 mm
DM
Dimensions
170 mm
D1
Dimensions
50 mm
A
Dimensions
82 mm
R3
Tooth tip rounding
19 mm
C
Width of the rounding
2.0 mm
B1
Gear width
0.0 mm
SB1
Gear width b1
10.8 mm
B2
Gear width
0.0 mm
B3
Gear width
49.8 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices